Component reference
Loading and unloading microtiter plates in laboratories
Tool changer | Components | Life Science | Laboratory automation

Tool Changers
Series FWR
LWR-HRC-02
- DGUV certified collaborative grippers
- Servo drive with integrated controller
- Sensitive version
- IO-Link control
- Use in combination with LWR fixed parts (IO-Link/RS485)
- Optimal for applications of larger workpieces as well as different dimensions due to servo technology
2. LWR-HRC-02
- DGUV certified collaborative grippers
- Servo drive with integrated controller
- Sensitive version
- IO-Link control
- Use in combination with LWR fixed parts (IO-Link/RS485)
- Optimal for applications of larger workpieces as well as different dimensions due to servo technology
Task & Solution
- Automated guided vehicle system for loading and unloading microtiter plates in laboratories
- FWR series tool changer on the 6-axis robot makes tool changes possible without an external controller
- Collaborative gripper HRC-02 handles precise gripping of different components with defined gripping force
Built-in standard components